infrastructure for a connected world

An image of NK Copper Patch Cord, Category 5e, Yellow UTP Cable, 10ft
NK5EPC10YLY


Netkey copper patch cord, category 5e, 10 ft., yellow UTP cable.
NoteNK5EPC10YLY replaces NK5EPC10YL
Product Type NetKey Category 5e Patch Cord
Length (ft.) 10
Length (m) 3.05
Color Yellow
Boot Color No Boot
Wiring Scheme T568A
Flammability Rating CM
AWG Size Standard 24 AWG
CE Compliant Yes
Operating Temperature 14ºF to 140ºF (-10ºC to 60ºC)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Cable Length Feet
Standards PoE, PoE+
Termination End 1 Modular Plug
Termination End 2 Modular Plug
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000