infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 5e, Flat, 12 Port, Wall Mount

12-port, Category 5e, punchdown patch panel. Mounts with standard 89D bracket (WB89D).
Product Type Flush Mount Category 5e Patch Panel
Depth (In.) 1.00
Depth (mm) 25.4
Height (In.) 2.09
Patch Panel Style Flat
Width (In.) 10.00
Width (mm) 254.0
No. of Rack Spaces 0
Performance Level Category 5e/Class D
Identification Pre-printed numbering;write-on port and panel labels
Material Stainless steel with ABS faceplates
Depth In (mm) 1.17 (29.6)
Height In (mm) 10.00 (254.0)
Width In (mm) 2.09 (53.2)
Color Black
No. of Connectors 12
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000