infrastructure for a connected world

An image of NK 48 port, Molded, Cat 5e, Flat, Punchdown Patch Panel
NK5EPPN48P


48-port, Category 5e, Flat, molded, punchdown patch panel, 2 RU.
No. of Ports 48
No. of Rack Spaces 2
Patch Panel Style Flat
Performance Level Category 5e/Class D
Identification Pre-printed ports; optional adhesive
Material Polymer
Depth In (mm) 1.04 (26.5)
Height In (mm) 3.42 (87.0)
Width In (mm) 19.00 (482.6)
Color Black
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000