infrastructure for a connected world

An image of NK Copper Patch Cord, Category 6, Black UTP Cable, 10 Feet
NK6PC10BLY


Netkey copper patch cord, category 6, 10 ft., black UTP cable.
Product Type NetKey Category 6 Patch Cord
Length (ft.) 10
Length (m) 3.05
Color Black
Boot Color Clear
Wiring Scheme T568B
Flammability Rating CM
AWG Size Standard 24 AWG
CE Compliant Yes
Operating Temperature 14ºF to 140ºF (-10ºC to 60ºC)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Cable Length Feet
Standards PoE, PoE+
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Cable Type U/UTP
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000