infrastructure for a connected world

An image of NK All Molded Punchdown Patch Panel, Cat 6, Flat, 24 Port, 1 RU
NK6PP24P


The 24-port category 6 NetKey™ all-molded punchdown flat patch panel in black includes pre-printed labels and takes up one rack space (1 RU).
No. of Ports 24
No. of Rack Spaces 1
Patch Panel Style Flat
Performance Level Category 6/Class E
Identification Pre-printed numbering on front;pre-molded numbering on front and back
Material Polymer
Depth In (mm) 1.04 (26.5)
Height In (mm) 1.71 (43.4)
Width In (mm) 19.00 (482.6)
Color Black
No. of Connectors 24
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000