infrastructure for a connected world

An image of NK Modular Patch Panel, Flat, 12 Port, Wall Mount
NKFP12W


The 12-port NetKey™ modular flat patch panel in black mounts to the wall with a standard 89D bracket (WB89D).
No. of Ports 12
Module Type Keystone
No. of Rack Spaces 0
Patch Panel Style Flat
Identification Optional adhesive or write-on
Color Black
Depth In (mm) 1.19 (48.6)
Height In (mm) 2.04 (51.8)
Width In (mm) 10.00 (254.0)
Material Stainless Steel/ABS
No. of Connectors 12
RoHS Compliancy Status Compliant
Min. Order Qty. 1