infrastructure for a connected world

An image of NK Modular Patch Panel w/SRB, Flat, 48 Port, 2 RU
NKFP48KSRBSY


The 48-port NetKey™ modular flat patch panel in black includes a strain relief bar and takes up two rack spaces (2 RU).
No. of Ports 48
Module Type Keystone
No. of Rack Spaces 2
Patch Panel Style Flat
Identification Optional adhesive or write-on
Color Black
Depth In (mm) 0.88 (22.4)
Height In (mm) 3.47 (88.1)
Width In (mm) 19.00 (482.6)
Material Stainless steel with ABS faceplates
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000