infrastructure for a connected world

An image of NK All Metal Modular Patch Panel, Flat, Flush Mount, 24 Port, 1 RU
NKMP24Y


NetKey 24-port all metal modular patch panel, 1 RU.
NoteNKMP24Y replaces NKMP24
No. of Ports 24
Module Type Keystone
No. of Rack Spaces 1
Patch Panel Style Flat
Identification Optional adhesive or write-on
Color Black
Depth In (mm) 0.40 (10.2)
Height In (mm) 1.72 (43.7)
Width In (mm) 19.00 (482.6)
Material Stainless steel
No. of Connectors 24
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000