infrastructure for a connected world

An image of NetKey molded patch panel kit with Cat 5e leadframe jack modules

24-port molded modular patch panel with 24 Category 5e leadframe jack modules, 1 RU.
Product Type Category 5e Patch Panel Kit
Patch Panel Style Flat
No. of Rack Spaces 1
Performance Level Category 5e/Class D
Identification Molded numbering, write-on and optional adhesive port labels
Material Polymer
Depth In (mm) 1.04 (26.5)
Height In (mm) 1.71 (43.4)
Width In (mm) 19.00 (482.6)
Color Black
Depth (mm) 26.5
No. of Connectors 24
Width (mm) 482.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000