infrastructure for a connected world

An image of NK 48 Port High Density Patch Panel
NKPP48HDY


The 48-port NetKey™ high-density flush-mount patch panel in black is supplied with six eight-port rear-mounted faceplates. It takes up one rack space (1 RU).
NoteNKPP48HDY replaces NKPP48HD
No. of Ports 48
Module Type Keystone
No. of Rack Spaces 1
Patch Panel Style Flat
Identification Pre-printed numbering
Color Black
Depth In (mm) 0.92 (23.4)
Height In (mm) 1.73 (43.8)
Width In (mm) 19.00 (482.6)
Material Stainless steel with ABS faceplates
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000