infrastructure for a connected world

An image of NM2 and NMF2 Blanking Kit
NM2B


Front to rear pass through blanking panel for NetManager™ High Capacity Horizontal Cable Managers NM2 and NMF2, two in a bag
Accessory Type Blanking Panel
Material Plastic
CE Compliant No
Color Black
Width (In.) 1.6
Width (mm) 40
Height (In.) 1.6
Height (mm) 40
Length (In.) 4.0
Length (mm) 101
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000