infrastructure for a connected world

An image of Horizontal Cable Manager High Capacity Front and Rear 3 RU
NM3


3RU NetManager® Horizontal Cable Manager with hinged cover, front and rear.
Color Black
No. of Rack Spaces 3
Rack System Width (In.) 19.0
Material Manager: ABS, Cover: PVC
CE Compliant No
Width (In.) 19.0
Width (mm) 482
Height (In.) 5.2
Height (mm) 133
Depth (In.) 13.1
Depth (mm) 332
Length (In.) 13.1
Length (mm) 332
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000