infrastructure for a connected world

An image of NM3 and NMF3 Blanking Kit
NM3B


The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM3 and NMF3 High-capacity NetManagerTM Cable Managers. Installation is simple – users simply snap panels into cable manager pass-through holes. Plastic, 4.0in x 3.3in (101mm x 85mm), Black, 2pc.
Accessory Type Blanking Panel
Material Plastic
CE Compliant No
Color Black
Width (In.) 4
Width (mm) 102
Height (In.) 3.3
Height (mm) 85
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000