infrastructure for a connected world

An image of NM4 and NMF4 Blanking Kit
NM4B


The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM4 and NMF4 High-capacity NetManagerTM Cable Managers. Installation is simple – users simply snap panels into cable manager pass-through holes. Plastic, 4.0in x 5.1in (101mm x 129mm), Black, 2pc.
Accessory Type Blanking Panel
Material Plastic
CE Compliant No
Color Black
Width (In.) 4.0
Width (mm) 102
Height (In.) 5.1
Height (mm) 129
Length (In.) 5.10
Length (mm) 129.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000