infrastructure for a connected world

An image of Horizontal Cable Manager High Capacity Front Only 1 RU
NMF1


The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front cover only, ABS Plastic, 1RU, 19.0in x 6.2in x 1.7in (482mm x 157mm x 44mm), Black, 1pc.
Color Black
No. of Rack Spaces 1
Rack System Width (In.) 19.0
Material ABS/PVC
CE Compliant No
Width (In.) 6.2
Width (mm) 157
Height (In.) 1.7
Height (mm) 44
Depth (In.) 6.2
Depth (mm) 157
Length (In.) 19.00
Length (mm) 482.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1