infrastructure for a connected world

An image of Horizontal Cable Manager High Capacity Front Only 2 RU
NMF2


2RU NetManager® Horizontal Cable Manager with hinged cover, front only. ABS/PVC.
Color Black
No. of Rack Spaces 2
Rack System Width (In.) 19.0
Material Manager: ABS, Cover: PVC
CE Compliant No
Width (In.) 6.2
Width (mm) 157
Height (In.) 3.5
Height (mm) 88
Depth (In.) 6.2
Depth (mm) 157
Length (In.) 19.0
Length (mm) 482
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000