infrastructure for a connected world

CE Compliant No
Color Electric Ivory
Depth (In.) 2.65
Depth (mm) 67.31
Height (In.) 8.50
Height (mm) 215.90
Model (Design) Punchdown System
Mounting Legs Included No
Product Type Jumper Trough
RoHS Compliancy Status Compliant
Min. Order Qty. 0.0000