infrastructure for a connected world

An image of Jumper Trough with Legs
P110JTWEJ


Jumper trough with legs.
CE Compliant No
Color Electric Ivory
Depth (In.) 4.65
Depth (mm) 118.00
Height (In.) 10.71
Height (mm) 272.00
Model (Design) Punchdown System
Mounting Legs Included Yes
Product Type Jumper Trough
RoHS Compliancy Status Compliant
Min. Order Qty. 0.0000