infrastructure for a connected world

An image of Push Fit Conduit Clip for 3/4" Conduit with Plain Mounting Hole
P12P


Push fit conduit clip for 3/4" conduit, 1/2" Rigid/IMC, with 1/4 non-threaded mounting hole, static load capacity: 25 lbs. - vertical, 15 lbs. - horizontal.
Application Conduit Clip
Fits EMT (In.) 3/4
Fits Rigid/IMC (In.) 1/2
Flange Thickness (In.) -
Type High Carbon Steel, Spring Tempered
Color Black
Part Features No Tools Required
Product Type Push-Fit Conduit Clip
Static Load (Lbs.) 25
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000