infrastructure for a connected world

An image of Horizontal, (12) C-13 Locking & (4) C-19 Locking, 208V / 30A / Single Phase PDU
P1L2B1L2N16BQA0


SmartZone Network-Enabled MSPO Series Rack PDU for Aggregate and Per Outlet Power Monitoring with Switching, 30 A Single Phase, Horizontal Rack PDU, 208V, 12 IEC C-13 and 4 IEC C-19 locking receptacles, NEMA L6-30P plug.
CE Compliant No
UL Listed Yes
Rack PDU Type Monitored and Switched Per Outlet Rack PDU
Monitoring Monitored Per Outlet
Remote Outlet Switching Yes
Mount Orientation Horizontal
Current Rating (Amps) 30A
Input Voltage 208V - Single Phase
Plug Type NEMA L6-30P
Output Voltage 208V
Receptacle Type 12 IEC C-13 Locking/4 IEC C-19 Locking
Total Number of Outlets 16
Depth (In.) 3.45
Depth (mm) 87.6
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.00
Width (mm) 431.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 2
Surge Suppression No
RoHS Compliancy Status Compliant
Min. Order Qty. 1