infrastructure for a connected world

An image of Automatic Cable Tie Tool Head for BT1.5M-XMR Cable Ties - Metal Mount. Housing

Automatic Cable Tie Installation Tool with Metal Housing for Robotics / Automation Applications (BT1.5M-XMR Cable Ties).
Product Type Automatic Cable Tie Tool
Type Tool Head
Color Black/Silver
Max. Bundle Diameter (In.) 1.31
Max. Bundle Diameter (mm) 33
Used With Cable Ties BT1.5M-XMR
CE Compliant Yes
Tool Type Automatic cut off
Used with Installation Tool
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000