infrastructure for a connected world

An image of Automatic Cable Tie Tool Head for PLT1.5M-XMR Cable Ties - Plastic Ergo Housing
PAT1.5M4.0


Automatic Cable Tie Tool Head for PLT1.5M-XMR Cable Ties,Plastic Ergonomic Housing.
CE Compliant Yes
Color Black
Length (In.) 10.12
Length (mm) 256.9
Max. Bundle Diameter (In.) 1.31
Max. Bundle Diameter (mm) 33.27
Tool Type Automatic cut off
Type Tool Head
Used With Cable Ties PLT1.5M-XMR and BT1.5M-XMR
Used with Installation Tool
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000