infrastructure for a connected world

An image of Automatic Cable Tie Tool Head for BT1M-XMR Cable Ties - Metal Mountable Housing

Automatic Cable Tie Installation Tool with Metal Housing for Robotics / Automation Applications (BT1M-XMR Cable Ties).
Product Type Automatic Cable Tie Tool
Type Tool Head
Color Black/Silver
Max. Bundle Diameter (In.) 0.82
Max. Bundle Diameter (mm) 21
Used With Cable Ties BT1M-XMR
CE Compliant Yes
Tool Type Automatic cut off
Used with Installation Tool
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000