infrastructure for a connected world

An image of Cable Tie Mount, Push Button, NAT
PBMS-H25-M


Push button cable tie mount, .25" (6.4mm) hole, natural,bulk package.
Mounting Method Push Barb
Environment Indoor
Flammability Rating V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Max. Panel Thickness (In.) 0.13
Max. Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
Height (In.) 0.33
Length (In.) 0.42
Width (In.) 0.16
Color Natural
Height (mm) 8.4
Length (mm) 10.7
Width (mm) 4.1
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000