infrastructure for a connected world

An image of Pre-Printed Clip-On WM, Non-Adhesive Acetal, OD Wire Diameter .08" - .10", 3 Legend only
PCA07-3


Clip-On Wire Markers, .08"-.10" Wire OD, Black/White 300 PC, Legend: '3'.
Material Non-Adhesive Acetal
Color White/Black
Legend 3
Width (In.) 0.115
Width (mm) 2.9
Height (In.) 0.110
No. of Markers Each Legend Per Wand 30
Wire Range (In.) 0.08 - 0.10
Wire Range (mm) 2.0 - 2.5
Temperature Range -22°F - 194°F (-30°C - 90°C)
Markers Per Pkg. 300
Part Features Non-adhesive markers grip tightly to wire/cable, Markers supplied on application wand tool, Chevron cut keeps multiple markers aligned, Black legend is embossed into wire marker clip
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000