infrastructure for a connected world

An image of Pre-Printed WM Card, Vinyl Cloth, 0.25" W x 1.50" L, 1-10 legend only
PCM-1-10


Wire Marker Card, Vinyl Cloth, '1-10'
Material Vinyl Cloth
Color White Background, Black Legend
Legend 1 thru 10
Width (In.) 0.25
Width (mm) 6.35
Height (In.) -
Height (mm) -
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.5
Markers Per Card 36 (4 each 1 - 3) (3 each 4 - 10)
Temperature Range -50°F to 170°F (-46°C to 77°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25.0000