infrastructure for a connected world

An image of Pre-Printed WM Book, Vinyl Cloth, .22" W x 1.38" L, Solid NEMA colors only
PCMB-10


Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: solid NEMA colors, 45 markers per legend, 10 pages per book.
Material Vinyl cloth
Color White Background, Black Legend
Height (In.) 1.38
Height (mm) 34.9
Width (In.) 0.22
Width (mm) 5.6
Color (Legend/Background) Solid NEMA colors
Legend Solid NEMA colors red, yellow, white, light blue, light green, black, brown, orange, gray, dark green
Marker Length (In.) 1.38
Marker Length (mm) 34.9
Marker Type Full
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.5
No. of Markers Each Legend Per Book 45
Overall Size W x H (In.) 0.217 Inch x 1.56 Inches
Type Type PCMB
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000