infrastructure for a connected world

An image of Pre-Printed WM Book, Vinyl Cloth, .22" W x 1.38" L, A-Z, 0-15, +, -, / legends only
PCMB-2


Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: "A"-"Z","1"-"15","+","-","/", 10 markers per legend, 10 pages per book.
Material Vinyl cloth
Color White/Black
Height (In.) 1.38
Height (mm) 34.9
Width (In.) 0.22
Width (mm) 5.6
Color (Legend/Background) Black/White
Legend A thru Z, 0 thru 15, +, -, /
Marker Length (In.) 1.38
Marker Length (mm) 34.9
Marker Type Full
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.5
No. of Markers Each Legend Per Book 10
Overall Size W x H (In.) 0.217 Inch x 1.56 Inches
Type Type PCMB
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000