infrastructure for a connected world

Material Vinyl cloth
Color White/Black
Height (In.) 1.38
Height (mm) 34.9
Width (In.) 0.22
Width (mm) 5.6
Color (Legend/Background) Black/White
Legend 0 thru 9, L1, L2, L3, T1, T2, T3
Marker Length (In.) 1.38
Marker Length (mm) 34.9
Marker Type Full
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.5
No. of Markers Each Legend Per Book 45, 15
Overall Size W x H (In.) 0.217 Inch x 1.56 Inches
Type Type PCMB
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000