infrastructure for a connected world

An image of Power and Communication Pole with 2, 20A Rectangular Outlets  13ft.

Pan-Pole™ Power Pole assembly is supplied in 13' length for maximum ceiling heights of 12'. Dual channel design allows for the installation of communication outlets.
NotePCPA13R20IWY replaces PCPA13R20IW
Product Type Pan-Pole Power Pole
Color Off White
Length (ft.) 13
Length (m) 4.0
CE Compliant No
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Part Features Dual channel 13 ft. aluminum pole with non-metallic cover and two pre-installed 20A factory wired rectangular outlets with wiring fed through power channel to base of power entry box. Supplied with mounting hardware.
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000