infrastructure for a connected world

An image of Power Pole Extension Kit  11ft. To 22ft.
PCPAK22EI


Pan-Pole™ Extension Kit. To extend the 11' pole to 22'. Extension kit includes: Fully assembled 11' pole with brace/coupler, additional wiring, and screws.
NOTE: Customer needs to purchase a separate standard 11' pole to make the required length..
Color Electric Ivory
Height (ft.) 11
Length (In.) 132
Length (mm) 3352.8
CE Compliant No
CSA Certified Yes
UL Listed Yes
Height (In.) 1.74
Height (mm) 44.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000