infrastructure for a connected world

An image of Safety Tag, RED Danger Do Not OP, BK A
PCT-1002


Safety Tags, 5.75" x 3.25", 'FRONT: DANGER DO NOT OPERATE, BACK: DANGER DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE' (legend), Poly Cardstock, Black/White on Red, 5 pc.
NoteSold in US and Canada only
Application Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.
CE Compliant No
Color Black/White on Red
Dimensions (In.) 5.75" x 3.25"
Environment 1 year
Height (In.) 5.75
Height (mm) 146.05
Legend FRONT: DANGER DO NOT OPERATE; BACK: DANGER DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE
Material Poly Cardstock
Operating Temperature 0°F to 150°F
Part Features Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375" plain hole, Pack of 5.
Thickness (In.) 0.05
UL Listed No
Width (In.) 3.25
Width (mm) 82.55
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000