infrastructure for a connected world

An image of Card Label, Polyester,
PESS-A-N


Conductor identification label, 0.49" (12.50mm) marker diameter, neutral conductor 'N' (legend), polyester adhesive, white/blue, 20 labels/card, 10 cards/package.
Material Polyester Adhesive
Color White/Blue
Description Neutral Conductor – N
Height (mm) 38.1
Label Style Round Shaped Label
Legend NEUTRAL CONDUCTOR - N Symbol
Marker Diameter (In.) 0.49
Marker Diameter (mm) 12.5
Markers Per Card 20
Max. Wire O.D. (In.) 0.49
Meaning Alternating Current Neutral Conductor
Overall Size W x H (In.) 1.50 Inches x 6.75 Inches
Style A
Type Symbol
Width (mm) 171.4
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000