infrastructure for a connected world

An image of IS0 Label, Vinyl,
PESV-E-3


ISO pictogram, 7.87" (200mm) marker diameter, smoking prohibited symbol, vinyl adhesive, red/black/white, 1 marker/card, 10 cards/package.
OM Obsolete CodeOBSOLETE
Material Vinyl Adhesive
Color Red/Black/White
Color (Legend/Background) Red and Black/White
Height (mm) 209.6
Label Style Round Shaped Label
Legend SMOKING PROHIBITED Symbol
Marker Diameter (In.) 7.87
Marker Diameter (mm) 200.0
Markers Per Card 1
Width (mm) 209.6
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000