infrastructure for a connected world

An image of NFPA IDENTIFIER LABELS STYLE 1
PHC0075


(NFPA DIAMOND) CHEMICAL NAME_____ COMMON NAME_____ MANUFACTURER_____, IDENTIFIER LABELS STYLE 1
NoteSold in US and Canada only
Application Identify the hazardous chemical with the appropriate information.
CE Compliant No
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 1.5" x 3.875"
Environment 1-2 years
Height (In.) 5.25
Height (mm) 38.1
Legend (NFPA DIAMOND) CHEMICAL NAME_____ COMMON NAME_____ MANUFACTURER_____
Material Adhesive Polyester
Operating Temperature -65°F to 200°F
Part Features Each label measures 1.5" x 3.875", Fill in the NFPA diamond with the appropriate hazard codes and symbol and the spaces provided for the required hazardous chemical information, Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Permanent acrylic adhesive with peel-off liner, Roll of 500
Thickness (In.) 2.25
Thickness (mm) 57.15
UL Listed No
Width (In.) 5.25
Width (mm) 98.425
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000