infrastructure for a connected world

An image of 3.5X5 HMCIS PROTECTIVE EQUIPMENT
PHC0077


3.5X5, (HMCIS SYMBOL) PERSONAL PROTECTION INDEX (PPE LETTER CODES)
NoteSold in US and Canada only
Application Identify the hazardous chemical with the appropriate information.
CE Compliant No
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 3.5" x 5"
Environment 1-2 years
Height (In.) 3.5
Height (mm) 88.9
Legend (HMCIS SYMBOL) PERSONAL PROTECTION INDEX (PPE LETTER CODES)
Material Adhesive Polyester
Operating Temperature -65°F to 200°F
Part Features Each label measures 3.5" x 5", Fill in the HMCIS color bar space with the appropriate hazard codes and add appropriate protective equipment code, Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Permanent acrylic adhesive with peel-off liner
Thickness (In.) 0.003
Thickness (mm) 0.0762
UL Listed No
Width (In.) 5
Width (mm) 127
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000