infrastructure for a connected world

An image of HMCIS IDENTIFIER LABEL STYLE 1
PHC0079


(HMCIS SYMBOL) CHEMICAL NAME_____ COMMON NAME_____ MANUFACTURER_____ DATE___, IDENTIFIER LABEL STYLE 1
NoteSold in US and Canada only
Application Identify the hazardous chemical with the appropriate information.
CE Compliant No
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 1.5" x 3.875"
Environment 1-2 years
Height (In.) 5.25
Height (mm) 38.1
Legend (HMCIS SYMBOL) CHEMICAL NAME_____ COMMON NAME_____ MANUFACTURER_____ DATE___
Material Adhesive Polyester
Operating Temperature -65°F to 200°F
Part Features Each label measures 1.5" x 3.875", Fill in the HMCIS color bar with the appropriate hazard codes and PPE code, along with the spaces provided for the required hazardous chemical information, Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Permanent acrylic adhesive with peel-off liner, Roll of 500
Thickness (In.) 2.25
Thickness (mm) 57.15
UL Listed No
Width (In.) 5.25
Width (mm) 98.425
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000