infrastructure for a connected world

An image of BLANK NFPA PLACARD 10.00" x 10.00"
PHC0080


BLANK (NFPA DIAMOND SYMBOL) PLACARD 10X10
NoteSold in US and Canada only
Application Designed for on-the-spot classification of potentially hazardous chemicals, NFPA Blank Placards offer ease of installation and the convenience of personal customization.
CE Compliant No
Color Black/Red/Blue/Yellow on White
Dimensions (In.) 10" x 10"
Environment 2 years
Height (In.) 10
Height (mm) 254
Legend (NFPA DIAMOND SYMBOL)
Material Adhesive Vinyl
Operating Temperature -20°F to 176°F
Part Features 10" x 10" blank NFPA placard is printed with the proper color coding using UV stable inks, 4-mil thick vinyl with permanent acrylic adhesive back, Suitable for indoor or sheltered environments, Write in the numbers and symbols on the placard or use pre-printed number and symbol hazard panels (sold separately)
Product Type Haz Com Labels
Thickness (In.) 0.004
Thickness (mm) 0.1016
UL Listed No
Width (In.) 10
Width (mm) 254
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000