infrastructure for a connected world

An image of BLANK NFPA PLACARDS 4.00" x 4.00"
PHC0082


BLANK (NFPA DIAMOND SYMBOL) PLACARD 4X4
NoteSold in US and Canada only
Application Designed for on-the-spot classification of potentially hazardous chemicals, NFPA Blank Placards offer ease of installation and the convenience of personal customization.
CE Compliant No
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 4" x 4"
Environment 2 years
Height (In.) 4
Height (mm) 101.6
Legend (NFPA DIAMOND SYMBOL)
Material Adhesive Vinyl
Operating Temperature -20°F to 176°F
Part Features 4" x 4" blank NFPA placard is printed with the proper color coding using UV stable inks, 4-mil thick vinyl with permanent acrylic adhesive back, Suitable for indoor or sheltered environments, Write in the numbers and symbols on the placard or use pre-printed number and symbol hazard panels (sold separately)
Thickness (In.) 0.004
Thickness (mm) 0.1016
UL Listed No
Width (In.) 4
Width (mm) 101.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000