infrastructure for a connected world

An image of DRUM/CONTAINER LBL, 6.00" x 6.00", DRAINED USED OIL, PAPER, 100PK
PHC0134PC


Drum/Container Label, 6X6, DRAINED USED OIL, Blue/Red on White, Adhesive Coated Paper, 100PK
NoteSold in US and Canada only
Application Label drums and containers to identify contents considered hazardous for handling.
CE Compliant No
Color Blue/Red on White
Dimensions (In.) 6" x 6"
Environment Indoor
Height (mm) 152.4
Legend DRAINED USED OIL FILTERS
Material Adhesive Coated Paper
Operating Temperature -65°F to 200°F
Part Features 60-lb. paper with matte surface, Economical for short-term, temporary, and dry indoor applications, Permanent acrylic adhesive with peel-off liner
UL Listed No
Width (mm) 152.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000