infrastructure for a connected world

An image of DRUM/CONTAINER LBL, 6.00" x 6.00", USED ABSORBENTS, POLY, 100PK
PHC0135VC


Drum/Container Label, 6X6, USED ABSORBENTS, Black on Yellow, Adhesive-Poly Sheet, 100PK
NoteSold in US and Canada only
Application Label drums and containers to identify contents considered hazardous for handling.
CE Compliant No
Color Black/Yellow
Dimensions (In.) 6" x 6"
Environment 1-2 years
Height (mm) 152.4
Legend USED ABSORBENTS
Material Adhesive Polyester
Operating Temperature -65°F to 200°F
Part Features Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Flexible material can be applied to curved surfaces, Gloss surface easily wipes clean of dirt, dust, and liquids, Permanent acrylic adhesive with peel-off liner
UL Listed No
Width (mm) 152.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000