infrastructure for a connected world

An image of Double Loop Tie, 11.8"L (300mm), Standard, Nylon, Natural
PLB3S-M


Pan-Ty® double loop cable tie, standard cross section, 11.8" (300mm) length, nylon 6.6, natural, bulk package.
Material Nylon 6.6
Application General
Color Natural
Environment Indoor
Cross Section Standard
Length (In.) 11.80
Length (mm) 300.0
Locking Style Locking
Width (In.) 0.190
Width (mm) 4.8
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Width In (mm) 0.19 (4.8)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Max. Bundle Diameter (mm) 76.2
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000