infrastructure for a connected world

An image of Stud Mount Tie, 8.1"L (207mm), Standard, Heat Stabilized, Black
PLST50SC-D30


Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized Nylon 6.6 material, it’s ideal for temperatures up to 239 degrees. Standard cross section, 8.1in, Tensile Strength: 222, Black, 500pc.
Material Heat Stabilized Nylon 6.6
Application High Temperature
Color Black
Environment Indoor
Cross Section Standard
Length (In.) 8.10
Length (mm) 207.0
Locking Style Locking
Width (In.) 0.190
Width (mm) 4.8
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Length In (mm) 8.10 (207)
Thickness In (mm) 0.05 (1.3)
Width In (mm) 0.19 (4.8)
Bundle Diameter Range In. (mm) 0.24 (61) - 1.97 (50)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Max. Bundle Diameter (mm) 50
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 239°F (115°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000