infrastructure for a connected world

An image of Cable Tie, 2.8"L (71mm), Subminiature, Heat Stabilized, Black

Pan-Ty®locking tie, subminiature cross section, 2.8" (71mm) length, heat stabilized nylon 6.6, black.
Material Heat Stabilized Nylon 6.6
Color Black
Cross Section Subminiature
Locking Style Locking
Min. Loop Tensile Strength Lbs. (N) 8 (36)
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Length In (mm) 2.8 (71)
Thickness In (mm) 0.030 (0.8)
Bundle Diameter Range In. (mm) 0.01 (0.3) - 0.60 (15)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Application High Temperature
Environment Indoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (N) 36
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
UV Resistant false
Width In (mm) 0.07 (1.8)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000