infrastructure for a connected world

An image of Cable Tie, 3.1"L (79mm), Miniature, Nylon, Natural

Pan-Ty® locking tie, miniature cross section, 3.1" (79mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Color Natural
Environment Plenum
Cross Section Miniature
Locking Style Locking
Min. Loop Tensile Strength Lbs. (N) 18 (80)
Plenum-Rated Yes, AH-2
Length In (mm) 3.1 (79)
Thickness In (mm) 0.032 (0.8)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 0.68 (17)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number MS3367-4-9
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (N) 80
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
Width In (mm) 0.09 (2.3)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000