infrastructure for a connected world

An image of Cable Tie, 4.0"L (102mm), Miniature, Nylon, Orange
PLT1M-L3


Pan-Ty® locking tie, miniature cross section, 4.0" (102mm) length, nylon 6.6, orange.
Material Nylon 6.6
Color Orange
Cross Section Miniature
Locking Style Locking
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Bundle Diameter Range In. (mm) 0.06 (1.5) - 0.82 (21)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Environment Indoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Length In (mm) 4.00 (102.0)
Max. Bundle Diameter (mm) 21
Min. Loop Tensile Strength (N) 80
Min. Loop Tensile Strength Lbs. (N) 18 (80)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece, all nylon cable tie accommodate a maxinum bundle diamter of 0.82" (21mm).
Thickness In (mm) 0.036 (0.9)
UL 62275 Compliant (Type 2, 21) Yes
UV Resistant false
Width In (mm) 0.10 (2.5)
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000