infrastructure for a connected world

An image of Cable Ties on Reel, 4.0"L (102mm), Miniature, Nylon, Red
PLT1M-XMR2


Reel-Fed cable tie for PAT1M system, miniature cross section, 4.0" (102mm) length, nylon 6.6, red.
Material Nylon 6.6
Color Red
CSA Certified Yes
Mil. Std. Part Number MS3367-4-2
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Length (In.) 4.00
Length (mm) 102.0
Width (In.) 0.100
Width (mm) 2.5
Application General
CE Compliant Yes
Cross Section Miniature
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Locking Style Locking
Max. Bundle Diameter (In.) 0.82
Max. Bundle Diameter (mm) 21
Max. Continuous Use Temperature 185°F (85°C)
Min. Bundle Diameter (In.) 0.02
Min. Bundle Diameter (mm) 0.5
Min. Loop Tensile Strength (Lbs.) 18
Min. Loop Tensile Strength (N) 80
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Packaging Method 2 reels of 5 000 ties/ctn.
Plenum-Rated Yes, for use in plenum or air handling spaces per NEC Sec. 300.22 (C) and (D)
Style All-Nylon
Thickness (In.) 0.036
Thickness (mm) 0.9
Tool PAT1M
Type Automated Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000.0000