infrastructure for a connected world

An image of Cable Tie Mount, Push Mount, NAT
PM2H25-C


Push barb cable tie mount, .25" (6.4mm) hole, natural, standard package.
Mounting Method Push Barb
Environment Indoor
Flammability Rating V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Max. Panel Thickness (In.) 0.125
Max. Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
Used With Cable Ties M, I, S
Height (In.) 0.18
Length (In.)
Color Natural
Height (mm) 15.8
Length (mm) 9.6
Width (In.) 0.38
Width (mm) 7.6
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000