infrastructure for a connected world

An image of Cable Tie Mount, Push Mount, WRBL
PM2H25-M0


Push barb cable tie mount, .25" (6.4mm) hole, weather resistant, black.
Mounting Method Push Barb
Environment Outdoor
Flammability Rating V-2
Material Weather Resistant Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Max. Panel Thickness (In.) 0.125
Max. Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
Used With Cable Ties M, I, S
Height (In.) 0.18
Length (In.)
Color Black
Height (mm) 15.8
Length (mm) 9.6
Width (In.) 0.38
Width (mm) 7.6
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000