infrastructure for a connected world

An image of Cable Tie Mount, Push Mount, HS BL
PM2H25-M30


The push barb cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.
Mounting Method Push Barb
Environment Indoor
Flammability Rating V-2
Material Heat Stabilized Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Max. Panel Thickness (In.) 0.125
Max. Panel Thickness (mm) 3.2
Panel Hole Diameter (In.) 0.250
Panel Hole Diameter (mm) 6.4
Used With Cable Ties M, I, S
Height (In.) 0.18
Length (In.)
Color Black
Height (mm) 15.8
Length (mm) 9.6
Width (In.) 0.38
Width (mm) 7.6
Max. Continuous Use Temperature -76°F (-60°C) - 239°F (115°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000